Han 16B dust protection cap
Article No.: 09 30 016 5406
![Han 16B dust protection cap](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_30_016_5406_RGB01/09_30_016_5406_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 16B dust protection cap](/assets/images/3d-gallery-thumbnail.png)
![Han 16B dust protection cap](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_30_016_5406_RGB01/09_30_016_5406_RGB01_S.jpg)
Han 16B dust protection cap
Article No.: 09 30 016 5406
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | HanĀ® B |
---|---|
Type of accessory | Dust protection cover |
Description of the accessory | for housings |
Category | Accessories |
Size | 16 B |
---|
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Naphthalene |
Material (accessories) | Thermoplastic |
eCl@ss | 27440208 Cap for industrial connectors |
---|---|
Net weight | 0.01 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140046467 |
ETIM | EC002314 |
Previous
Next