Han 16B cover plastic/DL/HBM, HSM, HCC

Article No.: 09 30 016 5405


Protection cover

Han 16B cover plastic/DL/HBM, HSM, HCC

Article No.: 09 30 016 5405

to see prices and availability.

0

Properties Overview

Protection cover for bulkhead mounted housings, for surface mounted housings, Thermoplastic Size: 16 B Double locking lever Degree of protection: IP65

Product Details


Category Accessories
Series of hoods/housings Han® B
Type of accessory Protection cover
Description of the accessory for bulkhead mounted housings
for surface mounted housings
Thermoplastic
Size 16 B
Locking type Double locking lever
Limiting temperature -40 ... +125 °C
Degree of protection acc. to IEC 60529 IP65
Type rating acc. to UL 50 / UL 50E 4
4X
12
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Approvals DNV GL
Packaging size 10
Net weight 19.41 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140046450
ETIM EC002314
eCl@ss 27440208 Cap for industrial connectors
Previous
Next