Han 16B-asg2-K-M25

Article No.: 19 30 016 1266


Configurable
ConfigurableSurface mounted housing

Han 16B-asg2-K-M25

Article No.: 19 30 016 1266

to see prices and availability.

0

Properties Overview

Surface mounted housing With thermo-plastic cover Size: 16 B Low construction Double locking lever (on the hood) Side entry 2x M25 Material (hood/housing): Aluminium die-cast Powder-coated RAL 7037 (dust grey) Material (seal): NBR

Product Details


Category Hoods/Housings
Series of hoods/housings Han® B
Type of hood/housing Surface mounted housing
Description of hood/housing With thermo-plastic cover
Type Low construction
Size 16 B
Version Side entry
Number of cable entries 2
Cable entry 2x M25
Locking type Double locking lever (on the hood)
Field of application Standard hoods/housings for industrial connectors
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Aluminium die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 7037 (dust grey)
Material (seal) NBR
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R1 (HL 1-3)
R7 (HL 1-3)
Approvals CE
DNV GL
Packaging size 1
Net weight 265 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140126336
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next