Han 16A Kunststoff-Abdeckkappe
Article No.: 09 20 016 5410
![Han 16A Kunststoff-Abdeckkappe](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_20_016_5410_RGB01/09_20_016_5410_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 16A Kunststoff-Abdeckkappe](/assets/images/3d-gallery-thumbnail.png)
![Han 16A Kunststoff-Abdeckkappe](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_20_016_5410_RGB01/09_20_016_5410_RGB01_S.jpg)
Han 16A Kunststoff-Abdeckkappe
Article No.: 09 20 016 5410
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han A® |
---|---|
Type of accessory | Protection cover |
Description of the accessory | for bearing pedestal |
Category | Accessories |
Size | 16 A |
---|---|
Locking type | Single locking lever |
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Naphthalene | |
Material (accessories) | Thermoplastic |
eCl@ss | 27440208 Cap for industrial connectors |
---|---|
Net weight | 15 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140039957 |
ETIM | EC002314 |
Previous
Next