Han 10B HOOD SE LC M25

Article No.: 19 30 010 1521


Configurable
ConfigurableHood

Han 10B HOOD SE LC M25

Article No.: 19 30 010 1521

to see prices and availability.

0

Properties Overview

Hood Size: 10 B Low construction Double locking lever Side entry 1x M25 Material (hood/housing): Aluminium die-cast Powder-coated RAL 7037 (dust grey)

Product Details


Category Hoods/Housings
Series of hoods/housings Han® B
Type of hood/housing Hood
Type Low construction
Size 10 B
Version Side entry
Cable entry 1x M25
Locking type Double locking lever
Field of application Standard hoods/housings for industrial connectors
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
IP66
IP67
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Aluminium die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 7037 (dust grey)
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R1 (HL 1-3)
R7 (HL 1-3)
Packaging size 1
Net weight 130 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140125766
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next