Han 100A single module, male

Article No.: 09 14 001 3031


Configurable
ConfigurableHanĀ® 100 A module

Han 100A single module, male

Article No.: 09 14 001 3031

to see prices and availability.

0
0

Properties Overview

HanĀ® 100 A module Single module Crimp termination, Axial screw termination Male Contacts: 1 Conductor cross-section: 10 ... 35 mmĀ² Rated current: ā€Œ100 A Polycarbonate (PC) RAL 7032 (pebble grey)

Product Details


Category Modules
Series Han-ModularĀ®
Type of module HanĀ® 100 A module
Size of the module Single module
Termination method Crimp termination
Axial screw termination
Gender Male
Number of contacts 1
Details Please order contacts separately.
Conductor cross-section 10 ... 35 mmĀ²
Rated current ā€Œ 100 A
Rated voltage ā€Œ 830 V
Rated impulse voltage 8 kV
Pollution degree 3
Rated voltage acc. to UL 600 V
Insulation resistance >1010 Ī©
Contact resistance ā‰¤ 0.3 mĪ©
Limiting temperature -40 ... +125 Ā°C
Mating cycles ā‰„ 500
Mating cycles with other HMC components ā‰„ 10,000
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 60664-1
IEC 61984
UL / CSA UL 1977 ECBT2.E235076
UL 2237 PVVA2.E318390
CSA-C22.2 No. 182.3 PVVA8.E318390
Approvals DNV GL
Packaging size 2
Net weight 9 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140019324
ETIM EC000438
eCl@ss 27440217 Module for industrial connectors (power/signals)
Previous
Next