Han 10 A-asg1-LB-21

Article No.: 09 20 010 0252


Surface mounted housing

Han 10 A-asg1-LB-21

Article No.: 09 20 010 0252

to see prices and availability.

0

Properties Overview

Surface mounted housing Size: 10 A Low construction Single locking lever Polycarbonate (PC), Stainless steel Side entry 1x Pg 21 Material (hood/housing): Aluminium die-cast Powder-coated RAL 7037 (dust grey)

Product Details


Category Hoods/Housings
Series of hoods/housings Han A®
Type of hood/housing Surface mounted housing
Type Low construction
Size 10 A
Version Side entry
Number of cable entries 1
Cable entry 1x Pg 21
Locking type Single locking lever
Han-Easy Lock<sup>®</sup> Yes
Field of application Standard Hoods/housings for industrial applications
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Aluminium die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 7037 (dust grey)
Material (locking) Polycarbonate (PC)
Stainless steel
Colour (locking) RAL 7037 (dust grey)
Material flammability class acc. to UL 94 (locking levers) V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Packaging size 1
Net weight 140.2 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140039179
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next