Ha-Vis EtherRail 4xAWG22/7 bk CAT5 1000m
Article No.: 09 45 600 0128
Image is for illustration purposes only. Please refer to product description.
Ha-Vis EtherRail 4xAWG22/7 bk CAT5 1000m
Article No.: 09 45 600 0128
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Element | Bulk cables |
Specification | Not assembled |
Type of cable | Copper cable (round) |
Description of the cable | for railway applications |
Cable length | 1,000 m |
---|---|
Number of cores | 4 |
Core structure | 4x AWG 22/7 |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
---|---|
Data rate | ‌ 10 Mbit/s |
‌ 100 Mbit/s | |
Limiting temperature | -40 ... +85 °C unmoved |
-25 ... +70 °C moved | |
Cable diameter | 6.6 mm ± 0.2 mm |
Minimum bending radius | 6x Cable diameter |
Test voltage U<sub>r.m.s.</sub> | 1 kV Wire / wire / shielding |
Coupling attenuation @ 20 °C / 10 MHz | ‌ 8 mΩ/m |
Conductor resistance @ 20 °C | ≤54.4 Ω/km |
Insulation resistance @ 20 °C | ≥ 5,000 MΩ x km |
Signal run time @ 20 °C | ≤ 4.4 ns/m |
Impedance @ 100 MHz | ‌100 Ω ±5 % |
Material (cable) | Polyolefin copolymer electron beam crosslinked Comp 752 |
---|---|
Colour (cable) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Specifications | EN 45545-2 Fire protection on railway vehicles |
---|---|
EN 50264-1 Fire protection on railway vehicles | |
EN 50306-1 Fire protection on railway vehicles | |
NFPA 130 Fire protection on railway vehicles | |
UN/ECE-R 118 fire protection for rolling stock | |
EN 50306-4 Resistance to ozone | |
EN 60811-504 High low temperature resistance | |
EN 60811-404 High oil resistance | |
EN 60811-404 High fuel resistance | |
EN 60811-404 Alkali resistance | |
EN 60811-404 Acid resistance | |
DIN 51900 Low fire load | |
EN 50618 UV resistant |
Packaging size | 1 |
---|---|
Net weight | 19,000 g |
65,000 g | |
Net weight | ‌ 61 g/m |
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140273344 |
ETIM | EC003249 |
eCl@ss | 27061801 Data and communication cable (copper) |
Previous
Next