Ha-Vis EtherRail 4xAWG22/7 bk CAT5
Article No.: 09 45 600 0102 0600
Image is for illustration purposes only. Please refer to product description.
Ha-Vis EtherRail 4xAWG22/7 bk CAT5
Article No.: 09 45 600 0102 0600
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Specification | Not assembled |
Element | Bulk cables |
Category | System cabling |
Printing on cable | “HARTING HA-VIS ETHERRAIL CAT 5 PLUS LSZH 4xAWG22/7 094560001020600 “Fertigungscode” ”Metermarkierung” |
Core structure | 4x AWG 22/7 |
---|---|
Number of cores | 4 |
Shielding | Shielded |
Limiting temperature | -40 ... +85 °C moved |
---|---|
-25 ... +70 °C unmoved | |
Minimum bending radius | 5x Cable diameter (singular bending) |
6x Cable diameter (repeated bending) | |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Cable diameter | 6.6 mm ± 0.2 mm |
PROFINET | Yes |
---|---|
Specifications | UN/ECE-R 118 fire protection for rolling stock |
EN 45545 |
Colour (cable) | Black |
---|---|
Material (cable) | Polyolefin copolymer electron beam crosslinked Comp 752 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
eCl@ss | 27061801 Data and communication cable (copper) |
---|---|
Net weight | 0.062 kg |
Packaging size | 2,500 |
Country of origin | Switzerland |
European customs tariff number | 85444995 |
GTIN | 5713140571129 |
ETIM | EC003249 |
Previous
Next