Ha-Vis EtherRail 4x2xAWG24/7 CAT7 500m
Article No.: 09 45 600 0691
Image is for illustration purposes only. Please refer to product description.
Ha-Vis EtherRail 4x2xAWG24/7 CAT7 500m
Article No.: 09 45 600 0691
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Description of the cable | for railway applications |
Specification | Not assembled |
Element | Bulk cables |
Category | System cabling |
Cable length | 500 m |
---|---|
Core structure | 4x 2x AWG 24/7 |
Number of cores | 8 |
Data rate | ‌ 10 Mbit/s |
---|---|
‌ 100 Mbit/s | |
‌ 1 Gbit/s | |
‌ 2.5 Gbit/s | |
‌ 5 Gbit/s | |
‌ 10 Gbit/s | |
Limiting temperature | -40 ... +80 °C unmoved |
-25 ... +70 °C moved | |
Minimum bending radius | 6x Cable diameter |
Signal run time @ 20 °C | ≤ 4.4 ns/m |
Coupling attenuation @ 20 °C / 10 MHz | ‌ 5 mΩ/m |
Insulation resistance @ 20 °C | ≥ 5,000 MΩ x km |
Impedance @ 100 MHz | ‌100 Ω ±5 % |
Conductor resistance @ 20 °C | ≤84 Ω/km |
Test voltage U<sub>r.m.s.</sub> | 1 kV Wire / wire / shielding |
Transmission characteristics | Cat. 7 Class F up to 600 MHz |
Cable diameter | 8.1 mm ± 0.3 mm |
Specifications | EN 45545-2 Fire protection on railway vehicles |
---|---|
EN 50264-1 Fire protection on railway vehicles | |
EN 50306-1 Fire protection on railway vehicles | |
NFPA 130 Fire protection on railway vehicles | |
UN/ECE-R 118 fire protection for rolling stock | |
EN 50306-4 Resistance to ozone | |
EN 60811-504 High low temperature resistance | |
EN 60811-404 High oil resistance | |
EN 60811-404 High fuel resistance | |
EN 60811-404 Alkali resistance | |
EN 60811-404 Acid resistance | |
DIN 51900 Low fire load | |
EN 50618 UV resistant |
Colour (cable) | Black |
---|---|
Material (cable) | Polyolefin copolymer electron beam crosslinked Comp 752 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
eCl@ss | 27061801 Data and communication cable (copper) |
---|---|
Net weight | 20,000 g |
Packaging size | 1 |
Country of origin | Switzerland |
European customs tariff number | 85444290 |
Net weight | ‌ 75 g/m |
GTIN | 5713140273627 |
ETIM | EC003249 |
Previous
Next