HPP V4 cover pL IP65/67, w./o. cord
Article No.: 09 45 845 0009 024
![HPP V4 cover pL IP65/67, w./o. cord](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09458450009024_20220819_174721478/09458450009024_20220819_174721478_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![HPP V4 cover pL IP65/67, w./o. cord](/assets/images/3d-gallery-thumbnail.png)
![HPP V4 cover pL IP65/67, w./o. cord](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09458450009024_20220819_174721478/09458450009024_20220819_174721478_S.jpg)
HPP V4 cover pL IP65/67, w./o. cord
Article No.: 09 45 845 0009 024
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Protection cover |
---|---|
Description of the accessory | for device side |
Series | HARTING PushPull (V4) |
Category | Accessories |
Details | Version with passive locking without cord |
---|
Degree of protection acc. to IEC 60529 | IP65 |
---|---|
IP67 | |
Mating cycles | ≥ 100 |
Specifications | EN 45545-2 |
---|
Material flammability class acc. to UL 94 | V-0 |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Naphthalene |
eCl@ss | 27440208 Cap for industrial connectors |
---|---|
Net weight | 0.02 g |
Packaging size | 100 |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140064638 |
ETIM | EC002314 |
Previous
Next