HPP V4 cover pL IP65/67 nylon cord M3

Article No.: 09 45 845 0011 024


Protection cover

HPP V4 cover pL IP65/67 nylon cord M3

Article No.: 09 45 845 0011 024

to see prices and availability.
0

Properties Overview

Protection cover for device side Degree of protection: IP65, IP67

Product Details


Type of accessory Protection cover
Description of the accessory for device side
Series HARTING PushPull (V4)
Category Accessories
Details Version with passive locking with nylon cord for fixing screw M2.5 / M3
Degree of protection acc. to IEC 60529 IP65
IP67
Mating cycles ≥ 100
Specifications EN 45545-2
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
eCl@ss 27440208 Cap for industrial connectors
Net weight 3.98 g
Packaging size 100
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140064669
ETIM EC002314
Previous
Next