HPP V4 RJ45 Cat5 EI-PFT 8p, metal
Article No.: 09 45 295 1130
![HPP V4 RJ45 Cat5 EI-PFT 8p, metal](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09452951130_20220819_171821366/09452951130_20220819_171821366_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![HPP V4 RJ45 Cat5 EI-PFT 8p, metal](/assets/images/3d-gallery-thumbnail.png)
![HPP V4 RJ45 Cat5 EI-PFT 8p, metal](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09452951130_20220819_171821366/09452951130_20220819_171821366_S.jpg)
HPP V4 RJ45 Cat5 EI-PFT 8p, metal
Article No.: 09 45 295 1130
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of hood/housing | Bulkhead mounted housing |
---|---|
Description of hood/housing | Easy Install |
Element | Panel feed trough set |
Series | HARTING PushPull (V4) |
Category | Connectors |
Identification | RJ45 |
Locking type | PushPull |
---|---|
Pack contents | incl. integrated seal, 2x RJ45-jack and board drillings for M3 |
Number of contacts | 5 |
Shielding | Fully shielded, 360° shielding contact |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
1 Gbit/s | |
Limiting temperature | -40 ... +70 °C |
Degree of protection acc. to IEC 60529 | IP65 |
Mating cycles | ≥ 750 |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Specifications | IEC 61076-3-106 Variant 4 (V4) |
---|---|
Approvals | DNV GL |
Material (hood/housing) | Zinc die-cast |
---|---|
Colour (hood/housing) | silver |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
---|---|
Net weight | 33.5 g |
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140059931 |
ETIM | EC002636 |
Previous
Next