HPP V4 Comp.Hous HIFF w/o logo grey seal

Article No.: 09 45 545 0044


Bulkhead mounted housing

HPP V4 Comp.Hous HIFF w/o logo grey seal

Article No.: 09 45 545 0044

to see prices and availability.
0

Properties Overview

Bulkhead mounted housing Compact, With board locks PushPull Material (hood/housing): Thermoplastic Black Material (seal): PTS

Product Details


Type of hood/housing Bulkhead mounted housing
Description of hood/housing Compact
With board locks
Series HARTING PushPull (V4)
Category Connectors
Locking type PushPull
Details for all HIFF compatible modules
Limiting temperature -40 ... +70 °C
Degree of protection acc. to IEC 60529 IP65
IP67
Mating cycles ≥ 750
Shock resistance 25 g / 11 ms, 3 shocks / axis and direction
5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B
Vibration resistance 10-500 Hz, 5 g, 0.35 mm, 2h/axis
5.72 m/s² acc. to IEC 61373 Category 1 Class B
Specifications IEC 61076-3-106 Variant 4 (V4)
EN 45545-2
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Material (hood/housing) Thermoplastic
Colour (hood/housing) Black
Material (seal) PTS
Colour (seal) Grey
Material flammability class acc. to UL 94 V-0
eCl@ss 27440202 Shell for industrial connectors
Packaging size 100
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140224056
ETIM EC000437
Previous
Next