HLNK SV FE SDP 2,9 AUS4 HT NATURAL BEIGE

Article No.: 27 21 121 8000


Connectors

HLNK SV FE SDP 2,9 AUS4 HT NATURAL BEIGE

Article No.: 27 21 121 8000

to see prices and availability.

0

Properties Overview

Connectors Female connector Wave soldering termination High temperature plastic material Beige Rated current: ‌1.5 A Contacts: 10 Copper alloy Au over Ni Mating side

Product Details


Category Connectors
Series har-link®
Element Female connector
Specification Angled
Termination method Wave soldering termination
Number of contacts 10
Contact rows 2
Contact spacing (termination side) 2 mm
Contact spacing (mating side) 2 mm
Rated current ‌ 1.5 A
Insulation resistance >1010 Ω
Contact resistance ≤ 35 mΩ
Limiting temperature -55 ... +125 °C
Insertion force ≤ 10 N
Withdrawal force ≥ 2 N
Performance level 2
Mating cycles ≥ 250
Test voltage U<sub>r.m.s.</sub> 0.75 kV
Material (insert) High temperature plastic material
Colour (insert) Beige
Material (contacts) Copper alloy
Surface (contacts) Au over Ni Mating side
Material (hood/housing) Nickel silver
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Packaging size 100
Net weight 4 g
Country of origin Switzerland
European customs tariff number 85366990
GTIN 5713140148949
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Previous
Next