HD DSUB 44P MA WITH HOOD DE END 1M

Article No.: 33 56 212 0100 033


Cable assemblies

HD DSUB 44P MA WITH HOOD DE END 1M

Article No.: 33 56 212 0100 033

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 1 m

Product Details


Category System cabling
Series D-Sub
Identification High Density
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 D-Sub High Density
With shielded plastic hood and top entry
Connector 2 D-Sub High Density
With shielded plastic hood and top entry
Type of cable Copper cable (round)
Cable length 1 m
Number of cores 44
Core structure 44x AWG 26
Material (cable) PVC
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Lead
Nickel
Packaging size 1
Net weight 300 g
Country of origin China
European customs tariff number 85444290
GTIN 5713140258495
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next