HARTING outd. Cat5e 4x2xAWG26/7 PVC 100m
Article No.: 09 45 600 0200
Image is for illustration purposes only. Please refer to product description.
HARTING outd. Cat5e 4x2xAWG26/7 PVC 100m
Article No.: 09 45 600 0200
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Specification | Not assembled |
Element | Bulk cables |
Category | System cabling |
Cable length | 100 m |
---|---|
Core structure | 4x 2x AWG 26/7 |
Number of cores | 8 |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
Limiting temperature | -10 ... +60 °C |
Insulation resistance @ 20 °C | ≥ 5,000 MΩ x km |
Impedance @ 100 MHz | 100 Ω ±5 % |
Conductor resistance @ 20 °C | ≤145 Ω/km |
Transmission characteristics | Cat. 5e Class D up to 100 MHz |
Specifications | UN/ECE-R 118 fire protection for rolling stock |
---|
Colour (cable) | Black |
---|---|
Material (cable) | PVC |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
eCl@ss | 27061801 Data and communication cable (copper) |
---|---|
Net weight | 5,920 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140061941 |
ETIM | EC003249 |
Previous
Next