HARTING IE Cat.7 4x2xAWG23/1 PUR, 500m
Article No.: 09 45 600 0650
Image is for illustration purposes only. Please refer to product description.
HARTING IE Cat.7 4x2xAWG23/1 PUR, 500m
Article No.: 09 45 600 0650
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Specification | Not assembled |
Element | Bulk cables |
Category | System cabling |
Cable length | 500 m |
---|---|
Core structure | 4x 2x AWG 23/1 |
Number of cores | 8 |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Limiting temperature | -40 ... +70 °C unmoved |
-10 ... +50 °C moved | |
Minimum bending radius | 8x Cable diameter (repeated bending) |
4x Cable diameter (singular bending) | |
Signal run time @ 20 °C | ≤ 4.2 ns/m |
Insulation resistance @ 20 °C | ≥ 5,000 MΩ x km |
Impedance @ 100 MHz | 100 Ω ±5 % |
Conductor resistance @ 20 °C | ≤75 Ω/km |
Transmission characteristics | Cat. 7 Class II up to 2000 MHz |
Specifications | IEC 60332-1-2 Flame retardancy |
---|
Colour (cable) | Yellow |
---|---|
Material (cable) | PUR (polyurethane) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27061801 Data and communication cable (copper) |
---|---|
Net weight | 39,200 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140062191 |
ETIM | EC003249 |
Previous
Next