HARTING IE Cat.6A 4x2xAWG26/7 PVC, 500m
Article No.: 09 45 600 0522
Image is for illustration purposes only. Please refer to product description.
HARTING IE Cat.6A 4x2xAWG26/7 PVC, 500m
Article No.: 09 45 600 0522
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Description of the cable | Flame retardant |
UV resistant | |
Specification | Not assembled |
Element | Bulk cables |
Category | System cabling |
Printing on cable | HARTING INDUSTRIAL CABLE CAT 6A PVC S/FTP 4x2xAWG26/7 E333435 “UR-Logo” AWM STYLE 20276 80°C 30V 09456000500020X “meter marking” “Charge Number” “HARTING LOGO” |
Cable length | 500 m |
---|---|
Core structure | 4x 2x AWG 26/7 |
Number of cores | 8 |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Limiting temperature | -20 ... +80 °C |
Rated voltage | 100 V |
Minimum bending radius | 10x Cable diameter (repeated bending) |
5x Cable diameter (singular bending) | |
Signal run time @ 20 °C | ≤ 5.13 ns/m |
Insulation resistance @ 20 °C | ≥ 500 MΩ x km |
Impedance @ 100 MHz | 100 Ω ±5 % |
Loop resistance | ≤ 290 Ω/km |
Conductor resistance @ 20 °C | ≤290 Ω/km |
Test voltage U<sub>r.m.s.</sub> | 0.7 kV Wire / wire / shielding |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
Cable diameter | 6.3 ... 6.9 mm |
Specifications | IEC 61156-6 |
---|---|
EN 13602 | |
IEC 60332-1-2 Flame retardancy | |
UL style 20276 (80°C / 30 V) | |
UN/ECE-R 118 fire protection for rolling stock |
Colour (cable) | Yellow |
---|---|
Material (cable) | PVC |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
eCl@ss | 27061801 Data and communication cable (copper) |
---|---|
Net weight | 1 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85444995 |
Net weight | 47 g/m |
GTIN | 5713140062122 |
ETIM | EC003249 |
Previous
Next