HARTING IE Cat.6A 4x2xAWG26/7 PUR yellow
Article No.: 09 45 600 0600 0101
Image is for illustration purposes only. Please refer to product description.
HARTING IE Cat.6A 4x2xAWG26/7 PUR yellow
Article No.: 09 45 600 0600 0101
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Specification | Not assembled |
Element | Bulk cables |
Category | System cabling |
Printing on cable | HARTING INDUSTRIAL CABLE S/FTP CAT 6A PUR 4x2xAWG26/7 E333435 AWM STYLE 21815 80°C 300V 094560006000101 "year/internal order number" "sequential length in metres" |
Core structure | 4x 2x AWG 26/7 |
---|---|
Number of cores | 8 |
Shielding | Shielded |
Limiting temperature | -40 ... +80 °C moved |
---|---|
-40 ... +80 °C unmoved | |
Minimum bending radius | 5x Cable diameter (singular bending) |
10x Cable diameter (repeated bending) | |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
Cable diameter | 6.7 mm ± 0.3 mm |
Specifications | UN/ECE-R 118 fire protection for rolling stock |
---|
Colour (cable) | Yellow |
---|---|
Material (cable) | PUR (polyurethane) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27061801 Data and communication cable (copper) |
---|---|
Net weight | 62.24 g |
Packaging size | 1,000 |
Country of origin | Germany |
European customs tariff number | 85444920 |
GTIN | 5713140570894 |
ETIM | EC003249 |
Previous
Next