HARTING IE Cat.6A 4x2xAWG26/7 PUR green
Article No.: 09 45 600 0600 0201
Image is for illustration purposes only. Please refer to product description.
HARTING IE Cat.6A 4x2xAWG26/7 PUR green
Article No.: 09 45 600 0600 0201
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Description of the cable | Flame retardant |
Oil resistant | |
Halogen-free | |
UV resistant | |
Specification | Not assembled |
Element | Bulk cables |
Category | System cabling |
Core structure | 4x 2x AWG 26/7 |
---|---|
Number of cores | 8 |
Data rate | ‌ 10 Mbit/s |
---|---|
‌ 100 Mbit/s | |
‌ 1 Gbit/s | |
‌ 2.5 Gbit/s | |
‌ 5 Gbit/s | |
‌ 10 Gbit/s | |
Limiting temperature | -40 ... +80 °C |
Rated voltage | 100 V |
Minimum bending radius | 10x Cable diameter (repeated bending) |
5x Cable diameter (singular bending) | |
Signal run time @ 20 °C | ≤ 5.13 ns/m |
Insulation resistance @ 20 °C | ≥ 500 MΩ x km |
Loop resistance | ≤ 290 Ω/km |
Test voltage U<sub>r.m.s.</sub> | 0.7 kV Wire / wire / shielding |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
Specifications | EN 13602 |
---|---|
EN 50290-2-23 | |
F45052-F5100 | |
IEC 60332-1-2 | |
EN 60811-404 | |
UL 1581 | |
UL style 21815 (80°C / 300 V) |
Colour (cable) | Green |
---|---|
Material (cable) | PUR (polyurethane) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
eCl@ss | 27061801 Data and communication cable (copper) |
---|---|
Net weight | 0.05 kg |
Packaging size | 1,000 |
Country of origin | Germany |
European customs tariff number | 85444290 |
Net weight | ‌ 46 g/m |
GTIN | 5713140570887 |
ETIM | EC003249 |
Previous
Next