HARTING F+B Hybridcable, PO 10m
Article No.: 09 45 600 0333
Image is for illustration purposes only. Please refer to product description.
HARTING F+B Hybridcable, PO 10m
Article No.: 09 45 600 0333
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Hybrid cable (copper / copper) |
---|---|
Specification | Not assembled |
Element | Bulk cables |
Category | System cabling |
Cable length | 10 m |
---|---|
Core structure | 2x 2x AWG 22 |
2x 0.75 mm² | |
2x 1.5 mm² | |
5G 2.5 mm² | |
Number of cores | 13 |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
Limiting temperature | -40 ... +90 °C |
Minimum bending radius | 10x Cable diameter (repeated bending) |
Transmission characteristics | Cat. 5e Class D up to 100 MHz |
Approvals | Ecolab Topactive 200 |
---|---|
Ecolab Topactive 500 | |
Ecolab Topax 66 | |
Ecolab Topax 990 | |
Ecolab Topactive OKTO |
Colour (cable) | Black |
---|---|
Material (cable) | Polyolefin copolymer |
eCl@ss | 27060501 Hybrid cable |
---|---|
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85444290 |
Net weight | 391 g/m |
GTIN | 5713140273979 |
ETIM | EC001579 |
Previous
Next