HARAX M8-S female 4-pole
Article No.: 21 02 151 2405
![HARAX M8-S female 4-pole](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21021512305_20220823_093441186/21021512305_20220823_093441186_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![HARAX M8-S female 4-pole](/assets/images/3d-gallery-thumbnail.png)
![HARAX M8-S female 4-pole](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21021512305_20220823_093441186/21021512305_20220823_093441186_S.jpg)
HARAX M8-S female 4-pole
Article No.: 21 02 151 2405
to see prices and availability.
0
0
to see prices and availability.
0
0
Properties Overview
Product Details
Specification | Straight |
---|---|
Element | Cable connector |
Series | Circular connectors M8 |
Category | Connectors |
Identification | M8-S |
Locking type | Screw locking |
---|---|
Termination method | HARAX® connection technology |
Gender | Female |
Number of contacts | 4 |
Coding | A-coding |
Shielding | Unshielded |
Limiting temperature | -40 ... +85 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP67 locked condition |
Contact resistance | ≤ 10 mΩ |
Conductor cross-section | 0.14 ... 0.34 mm² |
Conductor cross-section [AWG] | AWG 26 ... AWG 22 |
Rated current | ‌ 4 A |
Rated voltage | 32 V |
Rated impulse voltage | 1.5 kV |
Pollution degree | 3 |
Mating cycles | ≥ 100 |
Tightening torque | 0.4 Nm |
Insulation resistance | >108 Ω |
Wrench size (knurled screw / knurled nut) | 9 |
Overvoltage category | III |
Wire outer diameter | ≤ 1.6 mm |
Isolation group | I (600 ≤ CTI) |
Cable diameter | 2.5 ... 5.1 mm |
Specifications | IEC 61076-2-104 |
---|---|
UL / CSA | |
Material (hood/housing) | Polyamide (PA) |
---|---|
Zinc die-cast | |
Material (contacts) | Copper alloy |
Surface (contacts) | Au over Ni Mating side |
Material (insert) | Polyamide (PA) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
eCl@ss | 27440116 Circular connector (for field assembly) |
---|---|
Net weight | 14.2 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140136953 |
ETIM | EC002635 |
Previous
Next