HAR SERCOS III Typ B 4xAWG22/7 PVC
Article No.: 09 45 600 0102 0500
Image is for illustration purposes only. Please refer to product description.
HAR SERCOS III Typ B 4xAWG22/7 PVC
Article No.: 09 45 600 0102 0500
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Description of the cable | Flame retardant |
Sunlight resistant | |
Specification | Not assembled |
Element | Bulk cables |
Category | System cabling |
Core structure | 4x AWG 22/7 |
---|---|
Number of cores | 4 |
Data rate | ‌ 10 Mbit/s |
---|---|
‌ 100 Mbit/s | |
Limiting temperature | -40 ... +70 °C |
-20 ... +60 °C During laying | |
-50 ... +70 °C storage/transport | |
Minimum bending radius | 5x Cable diameter (repeated bending) |
3x Cable diameter (singular bending) | |
Conductor resistance @ 20 °C | ≤120 Ω/km |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Torsional strength | ≥ 10.000 @ torsion angle= ±180°/m |
PROFINET | Yes |
---|---|
Specifications | EN 13602 |
UL 1685 | |
UL 1581 | |
UL style 21695 |
Colour (cable) | Red |
---|---|
Material (cable) | PVC |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27061801 Data and communication cable (copper) |
---|---|
Net weight | 66 g |
Packaging size | 1,000 |
Country of origin | Germany |
European customs tariff number | 85444995 |
Net weight | ‌ 68 g/m |
GTIN | 5713140571136 |
ETIM | EC003249 |
Previous
Next