HAR PROFINET TypR AWG22/19 PUR, 50m
Article No.: 09 45 600 1141
Image is for illustration purposes only. Please refer to product description.
HAR PROFINET TypR AWG22/19 PUR, 50m
Article No.: 09 45 600 1141
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Description of the cable | Type R |
Flame retardant | |
Oil resistant | |
Halogen-free | |
Specification | Not assembled |
Element | Bulk cables |
Category | System cabling |
Printing on cable | HARTING INDUSTRIAL ETHERNET CABLE PROFINET ROBOTIC CAT 5 22AWG AWM 21329 80°C 600V 094560001010401 "sequential length in meters" x "year/internal order number" HARTING-LOGO" |
Cable length | 50 m |
---|---|
Core structure | 4x AWG 22/19 |
Number of cores | 4 |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
Limiting temperature | -40 ... +80 °C unmoved |
-20 ... +80 °C moved | |
Rated voltage | 600 V |
Minimum bending radius | 5x Cable diameter (singular bending) |
Signal run time @ 20 °C | ≤ 5.3 ns/m |
Insulation resistance @ 20 °C | ≥ 500 MΩ x km |
Impedance @ 100 MHz | 100 Ω ±5 |
Drag chain compatible | Yes |
Bending cycles | ≥ 5.000.000 @ Bending radius = 75 mm @ length ≤ 5 m @ speed ≤ 5 m/s @ acceleration ≤ 20 m/s² |
Conductor resistance @ 20 °C | ≤120 Ω/km |
Test voltage U<sub>r.m.s.</sub> | 2 kV Wire / wire / shielding |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Torsional strength | ≥ 5.000.000 @ torsion angle= ±180° @ 1m |
Cycles of alternating bending (tic-toc test) | 1.000.000 @ Bending radius = 75 mm |
Cable diameter | 6.3 ... 6.7 mm |
PROFINET | Yes |
---|---|
Specifications | IEC 60332-1-2 Flame retardancy |
IEC 61034 Smoke density | |
EN 60811-404 Oil resistance | |
IEC 60754-1 Halogen freeness | |
RoHS 2011/65/EU | |
UL / CSA | AWM21329 (80°C/600V) |
Colour (cable) | Green |
---|---|
Material (cable) | PUR (polyurethane) |
eCl@ss | 27061801 Data and communication cable (copper) |
---|---|
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140570801 |
Previous
Next