HAR PROFINET Typ C 4xAWG22/7 PUR Trail.
Article No.: 09 45 600 0101 0100
Image is for illustration purposes only. Please refer to product description.
HAR PROFINET Typ C 4xAWG22/7 PUR Trail.
Article No.: 09 45 600 0101 0100
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Specification | Not assembled |
Element | Bulk cables |
Category | System cabling |
Printing on cable | "HARTING INDUSTRIAL ETHERNET TRAILING CABLE CAT 5 PLUS x 22AWG (SHIELDED) (UL) E333432 CMX 75° C VERIFIED CAT 5E PATCH CABLE FRNC x 094560001010100 "sequential length in meters" x "year/internal order number" "HARTING-LOGO" |
Core structure | 4x AWG 22/7 |
---|---|
Number of cores | 4 |
Shielding | Shielded |
Limiting temperature | -40 ... +70 °C moved |
---|---|
-20 ... +60 °C unmoved | |
Minimum bending radius | 3x Cable diameter (singular bending) |
7x Cable diameter (repeated bending) | |
Bending cycles | ≥ 3.000.000 & 7x Cable diameter & traversing distance ≤ 0.2 m & speed ≤ 4 m/s & acceleration ≤ 4 m/s² |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Cable diameter | 6.5 mm ± 0.2 mm |
PROFINET | Yes |
---|---|
Specifications | UN/ECE-R 118 fire protection for rolling stock |
Colour (cable) | Green |
---|---|
Material (cable) | PUR (polyurethane) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27061801 Data and communication cable (copper) |
---|---|
Net weight | 0.061 kg |
Packaging size | 2,000 |
Country of origin | Germany |
European customs tariff number | 85444995 |
GTIN | 5713140571204 |
ETIM | EC003249 |
Previous
Next