HAR PROFINET Typ B 4xAWG22/7 outd. 20m

Article No.: 09 45 600 0135


Copper cable (round)

HAR PROFINET Typ B 4xAWG22/7 outd. 20m

Article No.: 09 45 600 0135

to see prices and availability.
0

Properties Overview

Copper cable (round) Flame retardant, Sunlight resistant 4x AWG 22/7 PVC Cable length: 20 m Cat. 5 Class D up to 100 MHz

Product Details


Type of cable Copper cable (round)
Description of the cable Flame retardant
Sunlight resistant
Specification Not assembled
Element Bulk cables
Category System cabling
Cable length 20 m
Core structure 4x AWG 22/7
Number of cores 4
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
Limiting temperature -40 ... +70 °C
-20 ... +60 °C During laying
-50 ... +70 °C storage/transport
Minimum bending radius 5x Cable diameter (repeated bending)
3x Cable diameter (singular bending)
Signal run time @ 20 °C ≤ 5.3 ns/m
Insulation resistance @ 20 °C ≥ 500 MΩ x km
Impedance @ 100 MHz ‌100 Ω ±5 %
Conductor resistance @ 20 °C ≤120 Ω/km
Transmission characteristics Cat. 5 Class D up to 100 MHz
Torsional strength ≥ 10.000 @ torsion angle= ±180°/m
PROFINET Yes
Specifications EN 13602
EN 50290-2-23
EN 50290-2-22
UL 1685
UL 1581
UN/ECE-R 118 fire protection for rolling stock
Colour (cable) Black
Material (cable) PVC
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
eCl@ss 27061801 Data and communication cable (copper)
Net weight 1,430.7 g
Packaging size 1
Country of origin Germany
European customs tariff number 85444995
Net weight ‌ 68 g/m
GTIN 5713140061866
ETIM EC003249
Previous
Next