HAR PROFINET Typ B 4xAWG22/7 PUR 500m
Article No.: 09 45 600 0119
Image is for illustration purposes only. Please refer to product description.
HAR PROFINET Typ B 4xAWG22/7 PUR 500m
Article No.: 09 45 600 0119
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Description of the cable | Flame retardant |
Specification | Not assembled |
Element | Bulk cables |
Category | System cabling |
Cable length | 500 m |
---|---|
Core structure | 4x AWG 22/7 |
Number of cores | 4 |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
Limiting temperature | -40 ... +70 °C unmoved |
-20 ... +60 °C moved | |
Minimum bending radius | 7x Cable diameter (repeated bending) |
3x Cable diameter (singular bending) | |
Signal run time @ 20 °C | ≤ 5.3 ns/m |
Coupling attenuation @ 20 °C / 10 MHz | 20 mΩ/m |
Insulation resistance @ 20 °C | ≥ 500 MΩ x km |
Impedance @ 100 MHz | 100 Ω ±5 % |
Conductor resistance @ 20 °C | ≤120 Ω/km |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
PROFINET | Yes |
---|---|
Specifications | EN 13602 |
EN 50290-2-23 | |
F45052-F5100 | |
IEC 60332-1-2 Flame retardancy | |
UL style 20940 (80°C / 600 V) | |
UN/ECE-R 118 fire protection for rolling stock |
Colour (cable) | Green |
---|---|
Material (cable) | PUR (polyurethane) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
eCl@ss | 27061801 Data and communication cable (copper) |
---|---|
Net weight | 33,700 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85444920 |
GTIN | 5713140273450 |
ETIM | EC003249 |
Previous
Next