Griffblech mit Schraubadapter Han Mod 10

Article No.: 09 00 010 5605


Configurable
ConfigurableGrip frame

Griffblech mit Schraubadapter Han Mod 10

Article No.: 09 00 010 5605

to see prices and availability.

0

Properties Overview

Grip frame With screw adapter and screw to use in connection with 09 00 000 5602 Size: 10 B Metal

Product Details


Category Accessories
Series Han-Modular®
Type of accessory Grip frame
Description of the accessory With screw adapter and screw to use in connection with 09 00 000 5602
Size 10 B
Material (accessories) Metal
Surface (accessories) Zinc plated
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Packaging size 1
Net weight 131 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140002845
ETIM EC002939
eCl@ss 27440392 Connector (accessories)
Previous
Next