Griffblech mit Schraubadapter Han 24B

Article No.: 09 00 024 5611


Configurable
ConfigurableGrip frame

Griffblech mit Schraubadapter Han 24B

Article No.: 09 00 024 5611

to see prices and availability.

0

Properties Overview

Grip frame With screw adapter and screw to use in connection with 09 00 000 5602 Size: 24 B Metal

Product Details


Category Accessories
Type of accessory Grip frame
Description of the accessory With screw adapter and screw to use in connection with 09 00 000 5602
Size 24 B
Material (accessories) Metal
Surface (accessories) Zinc plated
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Packaging size 1
Net weight 100 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140002920
ETIM EC002939
eCl@ss 27440392 Connector (accessories)
Previous
Next