Frame Han 24HPR EasyCon male 4xHC250
Article No.: 09 40 024 9903
![Frame Han 24HPR EasyCon male 4xHC250](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_40_024_9903_RGB01/09_40_024_9903_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Frame Han 24HPR EasyCon male 4xHC250](/assets/images/3d-gallery-thumbnail.png)
![Frame Han 24HPR EasyCon male 4xHC250](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_40_024_9903_RGB01/09_40_024_9903_RGB01_S.jpg)
Frame Han 24HPR EasyCon male 4xHC250
Article No.: 09 40 024 9903
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | HanĀ® HPR EasyCon |
---|---|
Type of accessory | Frame |
Description of the accessory | for male inserts |
4x HanĀ® HC Modular 250 | |
Category | Accessories |
Size | 24 B |
---|---|
Pack contents | 2x distance bolt (AF 7) |
2x M4 screw | |
2x washer SK S4 |
Tightening torque | 6 Nm Distance bolt |
---|---|
1.5 Nm Fixing screws M4 |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Material (accessories) | Metal |
eCl@ss | 27440210 Fixing element for industrial connectors |
---|---|
Net weight | 210 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140058255 |
ETIM | EC002310 |
Previous
Next