Frame Han 22HPR slim female 3xHC250

Article No.: 09 40 022 9904


Frame

Frame Han 22HPR slim female 3xHC250

Article No.: 09 40 022 9904

to see prices and availability.

0

Properties Overview

Frame for female inserts, 3x Han® HC Modular 250 Size: 22 HPR

Product Details


Category Accessories
Series of hoods/housings Han® HPR
Type of accessory Frame
Description of the accessory for female inserts
3x Han® HC Modular 250
Size 22 HPR
Tightening torque 0.5 Nm Fixing screws M3
Material (accessories) Metal
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Packaging size 1
Net weight 50.67 g
Country of origin China
European customs tariff number 85389099
GTIN 5713140193970
ETIM EC002310
eCl@ss 27440210 Fixing element for industrial connectors
Previous
Next