Frame-F 3XHC 350-Han 24HPR enlarged
Article No.: 09 11 000 9958
![Frame-F 3XHC 350-Han 24HPR enlarged](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_11_000_9958_RGB02/09_11_000_9958_RGB02_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Frame-F 3XHC 350-Han 24HPR enlarged](/assets/images/3d-gallery-thumbnail.png)
![Frame-F 3XHC 350-Han 24HPR enlarged](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_11_000_9958_RGB02/09_11_000_9958_RGB02_S.jpg)
Frame-F 3XHC 350-Han 24HPR enlarged
Article No.: 09 11 000 9958
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | HanĀ® HPR enlarged |
---|---|
Type of accessory | Frame |
Description of the accessory | for female inserts |
3x HanĀ® HC Modular 350 | |
Category | Accessories |
Size | 24 HPR enlarged |
---|---|
Pack contents | 4x M4 screw |
4x washer SK S4 | |
4x washer SK S6 | |
4x cheese-head screw M6 x 20 | |
4x cheese-head screw M6 x 25 |
Tightening torque | 10 Nm Fixing screws M6 |
---|---|
1.5 Nm Screws M4 |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Material (accessories) | Metal |
eCl@ss | 27440210 Fixing element for industrial connectors |
---|---|
Net weight | 154 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140194069 |
ETIM | EC002310 |
Previous
Next