Frame 4xHC250-F
Article No.: 09 11 000 9926
![Frame 4xHC250-F](https://b2b.harting.com/files/epim/daten/Archiv/Image/2024/5/22/09_11_000_9926_RGB01/09_11_000_9926_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Frame 4xHC250-F](/assets/images/3d-gallery-thumbnail.png)
![Frame 4xHC250-F](https://b2b.harting.com/files/epim/daten/Archiv/Image/2024/5/22/09_11_000_9926_RGB01/09_11_000_9926_RGB01_S.jpg)
Frame 4xHC250-F
Article No.: 09 11 000 9926
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | HanĀ® HPR |
---|---|
Type of accessory | Frame |
Description of the accessory | for female inserts |
4x HanĀ® HC Modular 250 | |
Category | Accessories |
Size | 24 B |
---|
Tightening torque | 0.5 Nm Fixing screws M3 |
---|
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Material (accessories) | Metal |
eCl@ss | 27440210 Fixing element for industrial connectors |
---|---|
Net weight | 56.8 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140015647 |
ETIM | EC002310 |
Previous
Next