Female Contact M12 f. Han Q 1/0
Article No.: 09 11 000 6217
![Female Contact M12 f. Han Q 1/0](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_11_000_6217_20220822_160426381/09_11_000_6217_20220822_160426381_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Female Contact M12 f. Han Q 1/0](/assets/images/3d-gallery-thumbnail.png)
![Female Contact M12 f. Han Q 1/0](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_11_000_6217_20220822_160426381/09_11_000_6217_20220822_160426381_S.jpg)
Female Contact M12 f. Han Q 1/0
Article No.: 09 11 000 6217
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of contact | Female contact M12 |
---|---|
Series | HanĀ® Q |
Category | Contacts |
Identification | 1/0 protected |
Gender | Female |
---|---|
Manufacturing process | Turned contacts |
Limiting temperature | -40 ... +125 Ā°C |
---|---|
Contact resistance | ā¤ 0.3 mĪ© |
Rated current | ā¤ 100 A |
Mating cycles | ā„ 500 |
Tightening torque | ā10 Nm |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | b51e5b97-eeb5-438b-8538-f1771d43c17d |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27440204 Contact for industrial connectors |
---|---|
Net weight | 23.5 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140188716 |
ETIM | EC000796 |
Previous
Next