FO CA PP2-SCdx, 62,5µ, OM1, PUR, 1m

Article No.: 33 61 431 0010 006


Cable assemblies

FO CA PP2-SCdx, 62,5µ, OM1, PUR, 1m

Article No.: 33 61 431 0010 006

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides FO cable Multimode, Overmoulded Cable length: 1 m

Product Details


Category System cabling
Series HARTING PushPull (V4)
Identification Industrial Fibre Optic
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 HARTING PushPull (V4)
Connector 2 SC duplex
Type of cable FO cable
Description of the cable Multimode
Overmoulded
Cable length 1 m
Core structure 62.5 / 125 µm
Limiting temperature -40 ... +85 °C
Degree of protection acc. to IEC 60529 IP68
Cable diameter 6.5 mm
Material (hood/housing) Thermoplastic
Material (cable) PUR (polyurethane)
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Specifications IEC 61076-3-106 Variant 4 (V4)
Packaging size 1
Net weight 79 g
Country of origin Czechia
European customs tariff number 85444290
GTIN 5713140272255
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next