FO CA LCdx-LCdx 2E9/125 G657.A1, 1.0m

Article No.: 33 01 241 0010 008


Cable assemblies

FO CA LCdx-LCdx 2E9/125 G657.A1, 1.0m

Article No.: 33 01 241 0010 008

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides FO cable Singlemode Cable length: 1 m

Product Details


Category System cabling
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 LC duplex
Connector 2 LC duplex
Type of cable FO cable
Description of the cable Singlemode
Cable length 1 m
Number of fibres 2
Fiber type 2E9/125 G657.A1
Cable diameter 5.17 mm
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
ECHA SCIP number 8a5c37c3-d5dc-469f-b994-a066c654819f
California Proposition 65 substances Not contained
Packaging size 1
Net weight 26.333 g
Country of origin Latvia
European customs tariff number 85447000
GTIN 5713140249226
eCl@ss 27061003 Patch cable fiber-optic
Previous
Next