Einlegeteil har-bus PCI eint. (5+2)
Article No.: 17 99 000 0008
Image is for illustration purposes only. Please refer to product description.
Einlegeteil har-bus PCI eint. (5+2)
Article No.: 17 99 000 0008
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Insert |
---|---|
Description of the tool | for straight male connectors |
for type Monoblock 47 connectors | |
Series | har-bus® HM |
Category | Tools |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
eCl@ss | 21049090 Hand tool (other, unspecified) |
---|---|
Net weight | 40 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 82055980 |
GTIN | 5713140122888 |
Previous
Next