Dichtring + 2 Druckringe f. Pg11
Article No.: 09 00 000 5020
![Dichtring + 2 Druckringe f. Pg11](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_00_000_5023_20220822_155226671/09_00_000_5023_20220822_155226671_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Dichtring + 2 Druckringe f. Pg11
Article No.: 09 00 000 5020
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Seal |
---|---|
Description of the accessory | + 2 pressure plates |
Category | Accessories |
Size | Pg 11 |
---|
Colour (accessories) | Black |
---|---|
Material (seal) | Thermoplastic |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 6fb545c1-f438-46c2-b07a-8552e7e5a3d7 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27440292 Connector component (accessories) |
---|---|
Net weight | 3.4 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140001220 |
ETIM | EC002943 |
Previous
Next