DSUB PLAST-HOOD 37P TOPCE

Article No.: 09 67 037 0411


Shell housing

DSUB PLAST-HOOD 37P TOPCE

Article No.: 09 67 037 0411

to see prices and availability.

0

Properties Overview

Shell housing Size: D-Sub 4 Spring or slide locking Top entry 1x Material (hood/housing): Thermoplastic Grey

Product Details


Category Hoods/Housings
Series of hoods/housings D-Sub
Type of hood/housing Shell housing
Size D-Sub 4
Version Top entry
Cable entry 1x
Cable fixing Cable clamp
Locking type Spring or slide locking
2 parts No
Separable No
Details for packaging density of 3 TE (15.24 mm)
Tightening torque ‌0.25 Nm Cable clamp screw
‌0.4 Nm Fixing screws
Ambient temperature -55 ... +120 °C
Cable diameter 5.75 ... 9 mm
Material (hood/housing) Thermoplastic
Colour (hood/housing) Grey
Length 69.7 mm
Width 12.8 mm
Height 43 mm
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Packaging size 10
Net weight 24.42 g
Country of origin Switzerland
European customs tariff number 85389099
GTIN 5713140092433
ETIM EC001133
eCl@ss 27440213 D-Sub hood
Previous
Next