DSUB METAL-HOOD 25P KNS-UNC TOPCE

Article No.: 09 67 025 0425


Shell housing

DSUB METAL-HOOD 25P KNS-UNC TOPCE

Article No.: 09 67 025 0425

to see prices and availability.

0

Properties Overview

Shell housing Cover lockable Size: D-Sub 3 Knurled screw Thread 4-40 UNC Top entry 1x Material (hood/housing): Thermoplastic Metallised

Product Details


Category Hoods/Housings
Series of hoods/housings D-Sub
Type of hood/housing Shell housing
Description of hood/housing Cover lockable
Size D-Sub 3
Shielding Shielded
Version Top entry
Cable entry 1x
Cable fixing Cable clamp
Cable grommet
Locking type Knurled screw Thread 4-40 UNC
2 parts Yes
Separable Yes
Pack contents incl. grommet set halves
Tightening torque ‌0.4 Nm Locking screw
‌0.4 Nm Cable clamp screw
Ambient temperature -55 ... +110 °C
Cable diameter 11.5 mm
Material (hood/housing) Thermoplastic
Surface (hood/housing) Metallised
Length 54.5 mm
Width 40 mm
Height 15 mm
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Packaging size 10
Net weight 18 g
Country of origin Sweden
European customs tariff number 85389099
GTIN 5713140091436
ETIM EC001133
eCl@ss 27440213 D-Sub hood
Previous
Next