Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Version
Manufacturing process
Stamped contacts
Stamped contacts
Gender
Male
Male
Technical characteristics
Performance level
2|acc. to CECC 75301-802
2|acc. to CECC 75301-802
Mating cycles
≥ 250
≥ 250
Wire outer diameter
≤1.02 mm
≤1.02 mm
Contact resistance
≤ 10 mΩ
≤ 10 mΩ
Stripping length
2.5 ... 3 mm
2.5 ... 3 mm
Conductor cross-section [AWG]
AWG 28 ... AWG 24
AWG 28 ... AWG 24
Conductor cross-section
0.09 ... 0.25 mm²
0.09 ... 0.25 mm²
Identification
Identification
Standard
Standard
Type of contact
Crimp contact
Crimp contact
Category
Contacts
Contacts
Series
D-Sub
D-Sub
Material properties
China RoHS
e
e
ELV status
compliant
compliant
REACH ANNEX XIV substances
Not contained
Not contained
California Proposition 65 substances
Yes
Yes
RoHS
compliant
compliant
REACH Annex XVII substances
Not contained
Not contained
REACH SVHC substances
Not contained
Not contained
Material (contacts)
Copper alloy
Copper alloy
Commercial data
eCl@ss
27440204 Contact for industrial connectors
27440204 Contact for industrial connectors
Net weight
100 g
0.128 g
GTIN
5713140086739
5713140086760
ETIM
EC000796
EC000796
European customs tariff number
85366990
85366990
Country of origin
Germany
Germany
Packaging size
1
500