DSUB-MA-CR-CON.AWG24-28;PL3;LR10.000

Article No.: 09 67 000 7147


Crimp contact

DSUB-MA-CR-CON.AWG24-28;PL3;LR10.000

Article No.: 09 67 000 7147

to see prices and availability.

Properties Overview

Crimp contact Male Copper alloy Conductor cross-section: 0.09 ... 0.25 mm² AWG 28 ... AWG 24

Product Details


Category Contacts
Series D-Sub
Identification Standard
Type of contact Crimp contact
Gender Male
Manufacturing process Stamped contacts
Pack contents 10000 pieces on reel
Unrolling left reversed
Conductor cross-section 0.09 ... 0.25 mm²
Conductor cross-section [AWG] AWG 28 ... AWG 24
Wire outer diameter ≤1.02 mm
Contact resistance ≤ 10 mΩ
Stripping length 2.5 ... 3 mm
Performance level 3
Material (contacts) Copper alloy
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Packaging size 1
Net weight 1.9 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140086661
ETIM EC000796
eCl@ss 27440204 Contact for industrial connectors
Previous
Next