DSUB IP 67 Top entry plas.met.hood 9p

Article No.: 09 67 009 0538


Shell housing

DSUB IP 67 Top entry plas.met.hood 9p

Article No.: 09 67 009 0538

to see prices and availability.

0

Properties Overview

Shell housing With integrated cable gland Size: D-Sub 1 Locking screw Thread 4-40 UNC Top entry 1x Material (hood/housing): Thermoplastic Metallised Degree of protection: IP67

Product Details


Category Hoods/Housings
Series of hoods/housings D-Sub, IP67
Type of hood/housing Shell housing
Description of hood/housing With integrated cable gland
Size D-Sub 1
Shielding Shielded
Version Top entry
Cable entry 1x
Cable fixing Cable clamp
Cable gland
Locking type Locking screw Thread 4-40 UNC
2 parts No
Separable No
Tightening torque ‌0.4 Nm Locking screw
‌0.4 Nm Cable clamp screw
Ambient temperature -25 ... +70 °C
Degree of protection acc. to IEC 60529 IP67
Cable diameter 6 ... 8 mm
Material (hood/housing) Thermoplastic
Surface (hood/housing) Metallised
Length 57.5 mm
Width 39.8 mm
Height 20.2 mm
RoHS compliant with exemption
RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Packaging size 1
Net weight 14.059 g
Country of origin Czechia
European customs tariff number 85389099
GTIN 5713140089297
ETIM EC001133
eCl@ss 27440213 D-Sub hood
Previous
Next