DSUB IP 67 Top entry met.plas.hood 37p

Article No.: 09 67 037 0538


Shell housing

DSUB IP 67 Top entry met.plas.hood 37p

Article No.: 09 67 037 0538

to see prices and availability.

0

Properties Overview

Shell housing With integrated cable gland Size: D-Sub 4 Locking screw Thread 4-40 UNC Top entry 1x Material (hood/housing): Thermoplastic Metallised Degree of protection: IP67

Product Details


Category Hoods/Housings
Series of hoods/housings D-Sub, IP67
Type of hood/housing Shell housing
Description of hood/housing With integrated cable gland
Size D-Sub 4
Shielding Shielded
Version Top entry
Cable entry 1x
Cable fixing Cable clamp
Cable gland
Locking type Locking screw Thread 4-40 UNC
2 parts No
Separable No
Tightening torque ‌0.4 Nm Locking screw
‌0.4 Nm Cable clamp screw
Ambient temperature -25 ... +70 °C
Degree of protection acc. to IEC 60529 IP67
Cable diameter 10.5 ... 12 mm
Material (hood/housing) Thermoplastic
Surface (hood/housing) Metallised
Length 75 mm
Width 78.6 mm
Height 24 mm
RoHS compliant with exemption
RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Packaging size 1
Net weight 1 g
Country of origin Czechia
European customs tariff number 85389099
GTIN 5713140092730
ETIM EC001133
eCl@ss 27440213 D-Sub hood
Previous
Next