DSUB HAND TOOLS
Article No.: 09 99 000 0169
Image is for illustration purposes only. Please refer to product description.
DSUB HAND TOOLS
Article No.: 09 99 000 0169
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Hand crimping tool |
---|---|
Description of the tool | for 500 bandoliered standard contacts |
Category | Tools |
Conductor cross-section | 0.09 ... 0.56 mm² |
---|
eCl@ss | 21043811 Crimping pliers |
---|---|
Net weight | 1,605 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 82073010 |
GTIN | 5713140105744 |
ETIM | EC000168 |
Previous
Next