DSUB HAND CRIMP TOOL POWER CONTACT
Article No.: 09 99 000 0509
Image is for illustration purposes only. Please refer to product description.
DSUB HAND CRIMP TOOL POWER CONTACT
Article No.: 09 99 000 0509
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Hand crimping tool |
---|---|
Description of the tool | for power contacts |
Category | Tools |
Conductor cross-section | 0.5 ... 6 mm² |
---|
eCl@ss | 21043811 Crimping pliers |
---|---|
Net weight | 583.5 g |
Packaging size | 1 |
Country of origin | USA |
European customs tariff number | 82055980 |
GTIN | 5713140107045 |
ETIM | EC000168 |
Previous
Next