DSUB FULL-METAL-JACKSCREW UNC/4,40

Article No.: 09 67 001 9978


Knurled screw

DSUB FULL-METAL-JACKSCREW UNC/4,40

Article No.: 09 67 001 9978

to see prices and availability.

0

Properties Overview

Knurled screw Full metal part, Thread 4-40 UNC

Product Details


Category Accessories
Series D-Sub
Type of accessory Knurled screw
Description of the accessory Full metal part
Thread 4-40 UNC
Details Order 2 pieces for one shell housing.
RoHS compliant with exemption
RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Packaging size 500
Net weight 2 g
Country of origin China
European customs tariff number 73181558
GTIN 5713140087835
ETIM EC002943
eCl@ss 27440292 Connector component (accessories)
Previous
Next