DIN-Tool Einpressstempel F
Article No.: 09 99 000 0229
Image is for illustration purposes only. Please refer to product description.
DIN-Tool Einpressstempel F
Article No.: 09 99 000 0229
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Top tool |
---|---|
Description of the tool | Only for short posts and PCB thickness > 1.6 mm and without guide frame |
for use with female connectors | |
Type F, H | |
Category | Tools |
eCl@ss | 21049090 Hand tool (other, unspecified) |
---|---|
Net weight | 271 g |
Packaging size | 1 |
European customs tariff number | 82055980 |
GTIN | 5713140106000 |
Previous
Next