DIN-Power universal adapter
Article No.: 09 06 016 3302
Image is for illustration purposes only. Please refer to product description.
DIN-Power universal adapter
Article No.: 09 06 016 3302
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Element | Distributor |
---|---|
Series | DIN 41612 |
Category | Connectors |
Identification | Type F |
Features | lead-free |
Termination method | Crimp termination |
---|---|
Details | Please order crimp contacts separately. |
Connection type | Cable to cable |
PCB fixing | With fixing flange |
Limiting temperature | -55 ... +125 °C |
---|---|
Contact resistance | ≤ 15 mΩ |
Contact spacing (mating side) | 5.08 mm |
Contact rows | 1 |
Insulation resistance | >1012 Ω |
Hot plugging | No |
Rated current | Rated current measured at 20 °C, see derating curve for details |
Clearance distance | ≥ 1.6 mm |
Creepage distance | ≥ 3 mm |
Test voltage U<sub>r.m.s.</sub> | 1.55 kV (contact-contact) |
2.5 kV (contact-ground) | |
Isolation group | IIIa (175 ≤ CTI < 400) |
Specifications | IEC 60603-2 |
---|---|
UL / CSA | |
Railway classification | F1/I2 acc. to NFF 16-101/102 |
Material flammability class acc. to UL 94 | V-0 |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (insert) | Thermoplastic resin, glass-fibre filled |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27460201 PCB connector (board connector) |
---|---|
Net weight | 10 g |
Packaging size | 20 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140010901 |
ETIM | EC002637 |
Previous
Next